COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Thrust Bearings
>
Roller Thrust Bearings
>
Needle Roller Thrust Bearings
>
INA (Schaeffler) Roller and Cage Assemblies
> Item # 00092810
Item # 00092810, INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Roller and Cage Assembly
AXK100135 Thrust Needle Cage Assembly
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
INA (Schaeffler)
Manufacturer Part Number
N/A
AXK100135
Bearing Width
N/A
4 mm
Bore Diameter
N/A
100 mm
Operating Temperature Range
N/A
-20 to 120 ÂșC
Outside Diameter
N/A
135 mm
Thrust Bearing Type
N/A
Roller and Cage Assembly
Weight
N/A
0.26 lb