COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Thrust Bearings
>
Roller Thrust Bearings
>
Needle Roller Thrust Bearings
>
INA (Schaeffler) Roller and Cage Assemblies
> Item # 00092821
Item # 00092821, INA (Schaeffler) 110 Millimeter (mm) Bore Diameter Roller and Cage Assembly
AXK110145 Thrust Needle Cage Assembly
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
INA (Schaeffler)
Manufacturer Part Number
N/A
AXK110145
Bearing Width
N/A
4 mm
Bore Diameter
N/A
110 mm
Operating Temperature Range
N/A
-20 to 120 ÂșC
Outside Diameter
N/A
145 mm
Thrust Bearing Type
N/A
Roller and Cage Assembly
Weight
N/A
0.3 lb