Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A AXK5070 |
Bearing Width |
N/A 3 mm |
Bore Diameter |
N/A 50 mm |
Compatible Washer |
N/A AS5070 |
Dynamic Load Rating |
N/A 32000 N |
Maximum Speed |
N/A 4700 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 70 mm |
Series |
N/A AXK |
Static Load Rating |
N/A 143000 N |
Thrust Bearing Type |
N/A Roller and Cage Assembly |
Weight |
N/A 0.06 lb |