COMPANY HEADER
Print Back
TC1427 Thrust Needle Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A TC1427

Bearing Width

N/A 5/64 in

Bore Diameter

N/A 7/8 in

Maximum Speed

N/A 8900 rpm

Outside Diameter

N/A 1.6875 in

Overall Width

N/A 1/16 in

Series

N/A TC14

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 0.02 lb