Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A TC3244 |
Bearing Material |
N/A Steel |
Bearing Width |
N/A 5/64 in |
Bore Diameter |
N/A 2.0000 in |
Dynamic Load Rating |
N/A 5800 lbf |
Maximum Speed |
N/A 4000 rpm |
Outside Diameter |
N/A 2.75 in |
Overall Width |
N/A 5/64 in |
Series |
N/A TC |
Static Load Rating |
N/A 30000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly |
Weight |
N/A 0.04 lb |