Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A TC4860 |
Bearing Material |
N/A Steel |
Bearing Width |
N/A 5/64 in |
Bore Diameter |
N/A 3.0000 in |
Dynamic Load Rating |
N/A 6600 lbf |
Maximum Speed |
N/A 2800 rpm |
Outside Diameter |
N/A 3.75 in |
Overall Width |
N/A 5/64 in |
Series |
N/A TC |
Static Load Rating |
N/A 42500 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly |
Weight |
N/A 0.06 lb |