COMPANY HEADER
Print Back
6106-1 1 Black PP S x S Sch 80 45 Degree Socket
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 6106-1

Prop 65

N/A Yes

Size

N/A 1 in

Color

N/A Black

Angle

N/A 45 ยบ

Material

N/A Polypropylene

Pipe Schedule

N/A 80