COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco 45 Degree Elbows
> Item # 06441134
Item # 06441134, Nibco 1-1/2 Inch (in) Size 45 Degree Elbow
6506-1-1/2 1-1/2 PVDF Red S x S Sch 80
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6506-1-1/2
Prop 65
N/A
Yes
Size
N/A
1-1/2 in
Color
N/A
Red
Angle
N/A
45 ยบ
Material
N/A
Polyvinylidene Fluoride (PVDF)
Pipe Schedule
N/A
80