COMPANY HEADER
Print Back
660733-1 1 PVDF Natural FPT x FPT Sch 80 90 Degree
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 660733-1

Prop 65

N/A Yes

Size

N/A 1 in

Color

N/A Natural

Angle

N/A 90 ยบ

Material

N/A Polyvinylidene Fluoride (PVDF)

Pipe Schedule

N/A 80