COMPANY HEADER
Print Back
704-21/2 x 2 2-1/2 x 2 C x M Cast Copper
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 704-21/2X2

Prop 65

N/A Yes

Size

N/A 2-1/2 x 2 in

Material

N/A Cast Copper