COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Adapters
> Item # 06441439
Item # 06441439, Nibco 1-1/4 x 2 Inch (in) Size Adapter
704R-11/4 x 2 1-1/4 x 2 C x M Cast Copper
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
704R-11/4X2
Prop 65
N/A
Yes
Size
N/A
1-1/4 x 2 in
Material
N/A
Cast Copper