COMPANY HEADER
Print Back
LD20003-8 8 LVR Lock EPDM 200 psi Lug
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A LD20003-8

Prop 65

N/A Yes

Size

N/A 8 in

Pressure

N/A 200 psi

Material

N/A Ethylene Propylene Diene Monomer (EPDM)