COMPANY HEADER
Print Back
LD31103-3 3 LVR Lock Buna-N 250 psi Lug
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A LD31103-3

Prop 65

N/A Yes

Size

N/A 3 in

Pressure

N/A 250 psi

Material

N/A Buna-N