COMPANY HEADER
Print Back
6618-2 x 1 2 x 1 PVDF Natural S x Spg Sch 80
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 6618-2X1

Prop 65

N/A Yes

Size

N/A 2 x 1 in

Color

N/A Natural

Material

N/A Polyvinylidene Fluoride (PVDF)

Pipe Schedule

N/A 80