COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Socket Flanges
> Item # 06441085
Item # 06441085, Nibco 3 Inch (in) Size Socket Flange
6151H-3 3 Black PP Solid Sch 80 Socket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6151H-3
Prop 65
N/A
Yes
Size
N/A
3 in
Color
N/A
Black
Material
N/A
Polypropylene
Pipe Schedule
N/A
80