COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Socket Flanges
> Item # 06441243
Item # 06441243, Nibco 3/4 Inch (in) Size Socket Flange
6551-H-3/4 3/4 PVDF Red S Solid Sch 80
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6551-H-3/4
Prop 65
N/A
Yes
Size
N/A
3/4 in
Color
N/A
Red
Material
N/A
Polyvinylidene Fluoride (PVDF)
Pipe Schedule
N/A
80