COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Socket Flanges
> Item # 06441245
Item # 06441245, Nibco 1/2 Inch (in) Size Socket Flange
6551-H3-1/2 1/2 PVDF Red FPT Sld Sch 80
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6551-H3-1/2
Prop 65
N/A
Yes
Size
N/A
1/2 in
Color
N/A
Red
Material
N/A
Polyvinylidene Fluoride (PVDF)
Pipe Schedule
N/A
80