COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Socket Flanges
> Item # 06441384
Item # 06441384, Nibco 3 Inch (in) Size Socket Flange
6651-W-3 3 PVDF Natural S Webbed Sch 80
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6651-W-3
Prop 65
N/A
Yes
Size
N/A
3 in
Color
N/A
Natural
Material
N/A
Polyvinylidene Fluoride (PVDF)
Pipe Schedule
N/A
80