Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A ORB52SA |
Series |
N/A ORB |
UPC Code |
N/A 637400003685 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Outer Ring Unsealed |
Bore Diameter |
N/A 3.58 in |
Compatible Bearing Type |
N/A Spherical |
Finish/Coating |
N/A Molybdenum Disulfide |
Inside Diameter |
N/A 3.580 in |
Lubrication Hole Type |
N/A Lubrication Hole/Groove |
Lubrication Type |
N/A Lubrication Hole/Groove |
Operating Temperature [Max] |
N/A 350 ºF |
Outer Ring Type |
N/A Flat with Ring Groove |
Outside Diameter |
N/A 5.13 in |
Outside Diameter Design |
N/A Flat with Ring Groove |
Overall Width |
N/A 2.030 in |
Weight |
N/A 2.81 lb |