Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A MUCTBL208-24W |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 1.9375 in |
Base Width |
N/A 1-7/8 in |
Bolt Center-to-Center Length |
N/A 3.5000 in |
Bolt Size |
N/A 1/2-13 |
Bore Diameter |
N/A 1.5000 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A PBT Thermoplastic |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A Tapped Base |
Overall Height |
N/A 3.9531 in |
Overall Length |
N/A 4.7188 in |
Overall Width |
N/A 2-1/8 in |
Radial Dynamic Load Capacity |
N/A 5600 lbf |
Radial Static Load Capacity |
N/A 3210 lbf |
Replacement Bearing |
N/A MUC208-24 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A MUCTBL200W |