Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A MUCPPL204-12B |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 1.3125 in |
Base Width |
N/A 1-1/2 in |
Bolt Center-to-Center Length |
N/A 3.5781 to 3.9219 in |
Bolt Size |
N/A 3/8 |
Bore Diameter |
N/A 0.7500 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A PBT Thermoplastic |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 2.5781 in |
Overall Length |
N/A 5.0000 in |
Overall Width |
N/A 1-1/2 in |
Radial Dynamic Load Capacity |
N/A 2450 lbf |
Radial Static Load Capacity |
N/A 1190 lbf |
Replacement Bearing |
N/A MUC204-12 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A MUCPPL200B |