Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UKPX12+HA2312 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 3.0000 in |
Base Width |
N/A 3-1/4 in |
Bolt Center-to-Center Length |
N/A 7.1250 to 8.8750 in |
Bolt Size |
N/A 3/4 |
Bore Diameter |
N/A 2.0625 in |
Bore Type |
N/A Round |
Duty Type |
N/A Medium Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Adapter Mount |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 6.1094 in |
Overall Length |
N/A 11.2500 in |
Overall Width |
N/A 3-1/4 in |
Radial Dynamic Load Capacity |
N/A 12900 lbf |
Radial Static Load Capacity |
N/A 9000 lbf |
Replacement Bearing |
N/A UKX12+HA2312 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UKPX00+HA2000 |