Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A KHSHE205-15 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 1.4375 in |
Base Width |
N/A 1.417 in |
Bolt Center-to-Center Length |
N/A 2.0000 in |
Bolt Size |
N/A M10 |
Bore Diameter |
N/A 0.9375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A Tapped Base |
Overall Height |
N/A 2.7560 in |
Overall Length |
N/A 3.1500 in |
Overall Width |
N/A 1-41/64 in |
Radial Dynamic Load Capacity |
N/A 3150 lbf |
Radial Static Load Capacity |
N/A 1780 lbf |
Replacement Bearing |
N/A KH205-15 |
Seal Type |
N/A Contact/Lip |
Series |
N/A KHSHE200 |