Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UEEP205-16 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 1.7500 in |
Base Width |
N/A 2 in |
Bolt Center-to-Center Length |
N/A 4.4063 to 4.9688 in |
Bolt Size |
N/A 1/2 |
Bore Diameter |
N/A 1.0000 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Expansion Bearing (Floating) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Accu-Loc |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 3.3438 in |
Overall Length |
N/A 6.2500 in |
Overall Width |
N/A 2-1/64 in |
Radial Dynamic Load Capacity |
N/A 3150 lbf |
Radial Static Load Capacity |
N/A 1780 lbf |
Replacement Bearing |
N/A UE205-16 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UEEP200 |