Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCEP209-28 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 2.3125 in |
Base Width |
N/A 2-5/8 in |
Bolt Center-to-Center Length |
N/A 5.8125 to 6.4375 in |
Bolt Size |
N/A 5/8 |
Bore Diameter |
N/A 1.7500 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Expansion Bearing (Floating) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 4.5625 in |
Overall Length |
N/A 8.7500 in |
Overall Width |
N/A 2-41/64 in |
Radial Dynamic Load Capacity |
N/A 7420 lbf |
Radial Static Load Capacity |
N/A 4610 lbf |
Replacement Bearing |
N/A UC209-28 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCEP200 |