Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCEP212-36 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 3.0000 in |
Base Width |
N/A 3-1/4 in |
Bolt Center-to-Center Length |
N/A 7.5625 to 8.4375 in |
Bolt Size |
N/A 3/4 |
Bore Diameter |
N/A 2.2500 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Expansion Bearing (Floating) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 5.9375 in |
Overall Length |
N/A 11.2500 in |
Overall Width |
N/A 3-17/64 in |
Radial Dynamic Load Capacity |
N/A 11800 lbf |
Radial Static Load Capacity |
N/A 8120 lbf |
Replacement Bearing |
N/A UC212-36 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCEP200 |