Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCTB208-25 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 1.9375 in |
Base Width |
N/A 1-7/8 in |
Bolt Center-to-Center Length |
N/A 3.5000 in |
Bolt Size |
N/A 1/2-13 |
Bore Diameter |
N/A 1.5625 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A Tapped Base |
Overall Height |
N/A 3.9375 in |
Overall Length |
N/A 4.6250 in |
Overall Width |
N/A 2-1/8 in |
Radial Dynamic Load Capacity |
N/A 6590 lbf |
Radial Static Load Capacity |
N/A 4020 lbf |
Replacement Bearing |
N/A UC208-25 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCTB200 |