Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UKPU311+HA2311 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 3.5000 in |
Base Width |
N/A 3.386 in |
Bolt Center-to-Center Length |
N/A 9.7656 to 10.7656 in |
Bolt Size |
N/A 3/4 |
Bore Diameter |
N/A 1.9375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Adapter Mount |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 6.8110 in |
Overall Length |
N/A 12.6406 in |
Overall Width |
N/A 3.386 in |
Radial Dynamic Load Capacity |
N/A 16100 lbf |
Radial Static Load Capacity |
N/A 10100 lbf |
Replacement Bearing |
N/A UK311+HA2311 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UKPU300+HA2000 |