Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UP004 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 28 mm |
Base Width |
N/A 20 mm |
Bolt Center-to-Center Length |
N/A 80 mm |
Bolt Size |
N/A M8 |
Bore Diameter |
N/A 20 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A ZDC Alloy |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Cannot Be Relubricated |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 55 mm |
Overall Length |
N/A 100 mm |
Overall Width |
N/A 28.5 mm |
Radial Dynamic Load Capacity |
N/A 955 kgf |
Radial Static Load Capacity |
N/A 515 kgf |
Replacement Bearing |
N/A U004 |
Seal Type |
N/A Contact/Lip |
Series |
N/A UP000 |