Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A KHPR205 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 1.3110 in |
Base Width |
N/A 31.8 mm |
Bolt Center-to-Center Length |
N/A 91 to 100 mm |
Bolt Size |
N/A M10 |
Bore Diameter |
N/A 25 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Pressed Steel Rubber |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Cannot Be Relubricated |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 66.7 mm |
Overall Length |
N/A 123.8 mm |
Overall Width |
N/A 39.4 mm |
Radial Dynamic Load Capacity |
N/A 1430 kgf |
Radial Static Load Capacity |
N/A 800 kgf |
Replacement Bearing |
N/A KH205 |
Seal Type |
N/A Contact/Lip |
Series |
N/A KHPR200 |