Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCTBL206MZ2B |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 1.6890 in |
Base Width |
N/A 42.5 mm |
Bolt Center-to-Center Length |
N/A 76.2 mm |
Bolt Size |
N/A 7/16-14 |
Bore Diameter |
N/A 30 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A PBT Thermoplastic |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A Tapped Base |
Overall Height |
N/A 84 mm |
Overall Length |
N/A 101.6 mm |
Overall Width |
N/A 43.5 mm |
Radial Dynamic Load Capacity |
N/A 2000 kgf |
Radial Static Load Capacity |
N/A 1150 kgf |
Replacement Bearing |
N/A UC206MZ2 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCTBL200MZ2B |