Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCPA205NPMZ2 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 1.4370 in |
Base Width |
N/A 38 mm |
Bolt Center-to-Center Length |
N/A 56 mm |
Bolt Size |
N/A M10 |
Bore Diameter |
N/A 25 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A Cast Iron - Nickel Protection |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A Tapped Base |
Overall Height |
N/A 72 mm |
Overall Length |
N/A 84 mm |
Overall Width |
N/A 38.7 mm |
Radial Dynamic Load Capacity |
N/A 1430 kgf |
Radial Static Load Capacity |
N/A 800 kgf |
Replacement Bearing |
N/A UC205MZ2 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCPA200NPMZ2 |