Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCTBL207MZ2W |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 1.8740 in |
Base Width |
N/A 47.6 mm |
Bolt Center-to-Center Length |
N/A 82.6 mm |
Bolt Size |
N/A 1/2-13 |
Bore Diameter |
N/A 35 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A PBT Thermoplastic |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A Tapped Base |
Overall Height |
N/A 95 mm |
Overall Length |
N/A 111 mm |
Overall Width |
N/A 49.2 mm |
Radial Dynamic Load Capacity |
N/A 2640 kgf |
Radial Static Load Capacity |
N/A 1570 kgf |
Replacement Bearing |
N/A UC207MZ2 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCTBL200MZ2W |