Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UGPU314 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 4.0000 in |
Base Width |
N/A 95.2 mm |
Bolt Center-to-Center Length |
N/A 281 to 319 mm |
Bolt Size |
N/A M24 |
Bore Diameter |
N/A 70 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 201.6 mm |
Overall Length |
N/A 371.5 mm |
Overall Width |
N/A 105.6 mm |
Radial Dynamic Load Capacity |
N/A 10600 kgf |
Radial Static Load Capacity |
N/A 6930 kgf |
Replacement Bearing |
N/A UG314 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UGPU300 |