Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UKP311+H2311 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 80 mm |
Base Width |
N/A 80 mm |
Bolt Center-to-Center Length |
N/A 213 to 257 mm |
Bolt Size |
N/A M16 |
Bore Diameter |
N/A 50 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Adapter Mount |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 154 mm |
Overall Length |
N/A 310 mm |
Overall Width |
N/A 80 mm |
Radial Dynamic Load Capacity |
N/A 7300 kgf |
Radial Static Load Capacity |
N/A 4600 kgf |
Replacement Bearing |
N/A UK311+H2311 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UKP300+H2000 |