Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A BPR4 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 1.1260 in |
Base Width |
N/A 28.6 mm |
Bolt Center-to-Center Length |
N/A 81 to 91 mm |
Bolt Size |
N/A M10 |
Bore Diameter |
N/A 20 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Pressed Steel Rubber |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Cannot Be Relubricated |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 56.4 mm |
Overall Length |
N/A 114.3 mm |
Overall Width |
N/A 32 mm |
Radial Dynamic Load Capacity |
N/A 1310 kgf |
Radial Static Load Capacity |
N/A 680 kgf |
Replacement Bearing |
N/A B4 |
Seal Type |
N/A Contact/Lip |
Series |
N/A BPR200 |