Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A KHLP201 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 27 mm |
Base Width |
N/A 29 mm |
Bolt Center-to-Center Length |
N/A 83 to 95 mm |
Bolt Size |
N/A M10 |
Bore Diameter |
N/A 12 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 56 mm |
Overall Length |
N/A 121 mm |
Overall Width |
N/A 36.6 mm |
Radial Dynamic Load Capacity |
N/A 975 kgf |
Radial Static Load Capacity |
N/A 490 kgf |
Replacement Bearing |
N/A KH201 |
Seal Type |
N/A Contact/Lip |
Series |
N/A KHLP200 |