Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UEPA209 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 2.1339 in |
Base Width |
N/A 54 mm |
Bolt Center-to-Center Length |
N/A 90 mm |
Bolt Size |
N/A M14 |
Bore Diameter |
N/A 45 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Accu-Loc |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A Tapped Base |
Overall Height |
N/A 108 mm |
Overall Length |
N/A 120 mm |
Overall Width |
N/A 58.2 mm |
Radial Dynamic Load Capacity |
N/A 3350 kgf |
Radial Static Load Capacity |
N/A 2090 kgf |
Replacement Bearing |
N/A UE209 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UEPA200 |