Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UKP218+H2318 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 4.0000 in |
Base Width |
N/A 88 mm |
Bolt Center-to-Center Length |
N/A 249 to 272 mm |
Bolt Size |
N/A M22 |
Bore Diameter |
N/A 80 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Adapter Mount |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 200 mm |
Overall Length |
N/A 327 mm |
Overall Width |
N/A 88 mm |
Radial Dynamic Load Capacity |
N/A 9750 kgf |
Radial Static Load Capacity |
N/A 7300 kgf |
Replacement Bearing |
N/A UK218+H2318 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UKP200+H2000 |