Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UEEP208 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 2.3110 in |
Base Width |
N/A 67 mm |
Bolt Center-to-Center Length |
N/A 148 to 164 mm |
Bolt Size |
N/A M16 |
Bore Diameter |
N/A 40 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Expansion Bearing (Floating) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Accu-Loc |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 116 mm |
Overall Length |
N/A 222 mm |
Overall Width |
N/A 67 mm |
Radial Dynamic Load Capacity |
N/A 2990 kgf |
Radial Static Load Capacity |
N/A 1830 kgf |
Replacement Bearing |
N/A UE208 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UEEP200 |