Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCSP205 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 1.7520 in |
Base Width |
N/A 50.8 mm |
Bolt Center-to-Center Length |
N/A 130.2 to 142.9 mm |
Bolt Size |
N/A M12 |
Bore Diameter |
N/A 25 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 84.1 mm |
Overall Length |
N/A 177.8 mm |
Overall Width |
N/A 50.8 mm |
Radial Dynamic Load Capacity |
N/A 1430 kgf |
Radial Static Load Capacity |
N/A 800 kgf |
Replacement Bearing |
N/A UC205 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCSP200 |