Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RASEY1-15/16 |
Base to Bore Centerline |
N/A 2.2500 in |
Base Width |
N/A 2.244 in |
Bolt Center-to-Center Length |
N/A 6.2010 in |
Bore Diameter |
N/A 1.9375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 117 mm |
Overall Length |
N/A 202.5 mm |
Overall Width |
N/A 2-1/32 in |
Radial Dynamic Load Capacity |
N/A 7900 lbf |
Radial Static Load Capacity |
N/A 5200 lbf |
Series |
N/A RASEY |
Standards Met |
N/A American Bearing Manufacturers Association (ABMA) 14 - 1991 American Bearing Manufacturers Association (ABMA) 15 - 1991 EN-GJL-200/250 to DIN European Standards (EN) 1561 International Organization for Standardization (ISO) 3228 |
Weight |
N/A 6.60 lb |