Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RASE2-3/16 |
Base to Bore Centerline |
N/A 2.5000 in |
Base Width |
N/A 2.461 in |
Bolt Center-to-Center Length |
N/A 6.9190 in |
Bore Diameter |
N/A 2.1875 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 126.5 mm |
Overall Length |
N/A 225 mm |
Overall Width |
N/A 2-13/16 in |
Radial Dynamic Load Capacity |
N/A 9800 lbf |
Radial Static Load Capacity |
N/A 6600 lbf |
Series |
N/A RASE |
Standards Met |
N/A American Bearing Manufacturers Association (ABMA) 14 - 1991 American Bearing Manufacturers Association (ABMA) 15 - 1991 EN-GJL-200/250 to DIN European Standards (EN) 1561 International Organization for Standardization (ISO) 3228 |
Weight |
N/A 9.66 lb |