Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RASE2-7/16 |
Base to Bore Centerline |
N/A 2.7520 in |
Base Width |
N/A 2.559 in |
Bolt Center-to-Center Length |
N/A 7.4510 in |
Bore Diameter |
N/A 2.4375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 3.0670 in |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Lubrication Fitting |
UPC Code |
N/A 4047643201629 |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 5.5120 in |
Overall Length |
N/A 9.6460 in |
Radial Dynamic Load Capacity |
N/A 11800 lbf |
Radial Static Load Capacity |
N/A 8100 lbf |
Replacement Bearing |
N/A G1207KRRB-AS2/V |
Seal Type |
N/A R-Seal |
Series |
N/A RASE |
Weight |
N/A 12.65 lb |