Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A PSHE20-XL-N |
Base to Bore Centerline |
N/A 33.3 mm |
Base Width |
N/A 32 mm |
Bolt Center-to-Center Length |
N/A 50.80 mm |
Bore Diameter |
N/A 20 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 31 mm |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Lubrication Fitting |
UPC Code |
N/A 4012802836523 |
Mounting Type |
N/A Tapped Base |
Overall Height |
N/A 64 mm |
Overall Length |
N/A 65 mm |
Radial Dynamic Load Capacity |
N/A 13600 N |
Radial Static Load Capacity |
N/A 6600 N |
Replacement Bearing |
N/A GRAE20-XL-NPPB |
Seal Type |
N/A P-Seal |
Series |
N/A PSHE |
Weight |
N/A 1.35 lb |