Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RSAO80-XL |
Base to Bore Centerline |
N/A 116 mm |
Base Width |
N/A 110 mm |
Bolt Center-to-Center Length |
N/A 315 mm |
Bore Diameter |
N/A 80 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 93.6 mm |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Lubrication Fitting |
UPC Code |
N/A 4012802809077 |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 226 mm |
Overall Length |
N/A 390 mm |
Radial Dynamic Load Capacity |
N/A 131000 N |
Radial Static Load Capacity |
N/A 87000 N |
Replacement Bearing |
N/A GNE80-XL-KRRB |
Seal Type |
N/A R-Seal |
Series |
N/A RSAO |
Weight |
N/A 57.68 lb |