Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A ASPP205 |
Series |
N/A ASPP2 |
Base to Bore Centerline |
N/A 1.1260 in |
Base Width |
N/A 32 mm |
Bolt Center-to-Center Length |
N/A 86 mm |
Bore Diameter |
N/A 25 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Steel |
Locking Device |
N/A Set Screw Collar |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 56.6 mm |
Overall Length |
N/A 108 mm |
Radial Dynamic Load Capacity |
N/A 3500 N |
Replacement Bearing |
N/A AS205 |
Weight |
N/A 0.62 lb |