Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AELRPP202-010 |
Series |
N/A AELRPP2 |
Base to Bore Centerline |
N/A 1.0000 in |
Base Width |
N/A 1-1/4 in |
Bolt Center-to-Center Length |
N/A 3.0000 in |
Bore Diameter |
N/A 0.6250 in |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Steel |
Locking Device |
N/A Eccentric Collar |
Lubrication |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 2 in |
Overall Length |
N/A 3-27/32 in |
Replacement Bearing |
N/A AEL202-010W3 |
Seal Type |
N/A Contact/Lip |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Weight |
N/A 0.460 lb |