COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Mounted Bearings, Housings, and Inserts
>
Pillow Block and Base-Mount Bearings
>
Pillow Block Bearing Units
>
Pillow Block Ball Bearing Units
>
NTN Pillow Block Ball Bearing Units
> Item # 02282479
Item # 02282479, NTN C-UCP2 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit
C-UCP208D1
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
C-UCP208D1
Series
N/A
C-UCP2
Bore Diameter
N/A
40 mm
Bore Type
N/A
Round
Expansion Type
N/A
Non-Expansion Bearing (Fixed)
Finish/Coating
N/A
Uncoated
Lubrication
N/A
Lubrication Fitting
Weight
N/A
6.040 lb