COMPANY HEADER
Print Back
UCPX10D1 50MM Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCPX10D1

Series

N/A UCPX

Base to Bore Centerline

N/A 2.5000 in

Bore Diameter

N/A 1.9685 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359223842

Mounting Type

N/A 2-Bolt Base

Weight

N/A 9.48 lb